We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1630RD-LIC1

MCP1630 LI-ION MULTI BAY BATTERY CHARGER REFERENCE DESIGN

Overview

The MCP1630 Multi-Bay Li-Ion Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Multi-Bay Li-Ion Charger is capable of charging two single-cell, Li-Ion battery packs in parallel utilizing an input voltage of 10V to 30V (battery packs are not included). Multiple boards can be daisy-chained for additional charger bays. The MCP1630 Multi-Bay Li-Ion Charger is intended for use in pseudo-smart battery charger applications utilizing battery packs containing Microchip’s PS700 Battery Monitor. Standard battery packs can be utilized as well. The MCP1630 Multi-Bay Li-Ion Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. Each charger bay provides a status and fault indication. The MCP1630 Multi-Bay Li-Ion Charger automatically detects the insertion or removal of a battery pack.
  • Over Voltage Protection (battery removed).
  • Over Charge Protection to prevent the battery from becoming dangerously overcharged.
  • Over Current Protection in the event of a shorted battery.
  • Battery Reversal Protection.
  • Input Short Circuit Protection.
  • Over Temperature Protection to prevent the battery from reaching too high a temperature during charge.
  • Fast charge termination if the battery temperature is outside a preset window.
  • Controlled soft-start.
  • The MCP1630 Multi-Bay Li-Ion Charger terminates charge by detecting a predefined charge current threshold during constant voltage charge, or a specified elapsed time.
  • The MCP1630 Multi-Bay Li-Ion Charger has the flexibility to optimize the charging algorithm for new battery technology and add proprietary features by coding the microcontroller.
  • Programmed parameters - modified in firmware

Factory Settings:

Preconditioning Charge Current  = 200 mA  
 Preconditioning Threshold  = 3V
 Constant Current Fast Charge  = 2A
 Constant Voltage Charge  = 4.2 V
 Charge Termination Threshold  = 100 mA 

 

The MCP1630 Multi-Bay Li-Ion Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Multi-Bay Li-Ion Charger is capable of charging two single-cell, Li-Ion battery packs in parallel utilizing an input voltage of 10V to 30V (battery packs are not included). Multiple boards can be daisy-chained for additional charger bays. The MCP1630 Multi-Bay Li-Ion Charger is intended for use in pseudo-smart battery charger applications utilizing battery packs containing Microchip’s PS700 Battery Monitor. Standard battery packs can be utilized as well. The MCP1630 Multi-Bay Li-Ion Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. Each charger bay provides a status and fault indication. The MCP1630 Multi-Bay Li-Ion Charger automatically detects the insertion or removal of a battery pack.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1630/MCP1630V Data Sheet Data Sheets Download
PIC12F683 Data Sheet Data Sheets Download
MCP1630 Li-Ion Multi Bay Battery Charger Ref Design Gerbers Board Design Files Download
MCP1630 Li-Ion Multi Bay Battery Charger Ref Design Firmware Software Libraries and Firmware Download
MCP1630 Li-Ion Multi-Bay Battery Charger Reference Design User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy