We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA990004

CEC1702Q-B2 PIM

Overview

DM990013 and DM990013-BNDL are successful evaluation and development boards for the CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. These boards ship with one CEC1702Q-B2 Plug in Module (PIM). As customers evaluate the CEC1702 and develop their projects, they require the ability to program the OTP (one-time-programmable) memory in the CEC1702.  The CEC1702Q-B2 Plug-In-Module (PIM) is designed to mate with the CEC1x02 Development Boards (#DM990013 and #DM90013-BNDL) to enable customers to evaluate, develop and program all aspects of the CEC1702, including the OTP.

Benefits:
• CEC1702 secure boot provides a HW-based root of trust. This is a critical feature for customers concerned about protecting their brand and revenue stream from the adverse effects of a pre-boot or root security breaches. An immutable identity and a root of trust ensure that the firmware is untouched and hasn’t been corrupted
• Firmware update authentication: Verifying that firmware updates have not been corrupted and are from a trusted source
• Authentication of system critical commands: Attesting that any system-critical command is from a known source with authorization to make the given change, preventing potentially devastating actions
• Protection of secrets with encryption: Safeguarding code and data to prevent theft or malicious activities

• Standard 100-pin connector for Plug in Module (PIM) for the CEC1702 family
• Immutable secure bootloader, implemented in ROM, serves as the system Root-of-Trust (RoT)
• Robust hardware cryptography cipher suite for encryption, decryption, authentication, key management and secure boot
• CEC1702 hardware security accelerators support
  - AES-256
  - SHA-256
  - ECDSA
• CEC1702 immutable Boot ROM decrypts and authenticates EC firmware image while application processor is in reset
• Authenticate up to 31 application firmware images while application processor in in reset

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AN2402 - AN2402 - PCB Layout Guide for CEC1702 Application Notes Link Download
CEC1702 Silicon Errata and Data Sheet Clarification Errata Download
CEC1702 Cryptographic Embedded Controller - Data Sheet Data Sheets Download
azure-iot-sdk-w-dice-on-cec1702-iot-development-kit Software Library Web Link

Live Chat

Need Help?

Privacy Policy