We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB4604BCU

USB4604 4-PORT USB2.0 HUB W/UCS1002 BC EVB


The EVB-USB4604BCU is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a USB 2.0 upstream port.

Overview


This product is no longer available for sale.
The EVB-USB4604BCU is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a USB 2.0 upstream port. This board also features the UCS1002 programmable USB port power controller. The USB4604 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools and optionally through an external 2-Mbit SPI Flash socketable device. To allow maximum operational flexibility, all LED and port control signal pins are under firmware control and are available as GPIOs for customer-specific use. This tool demonstrates driver compatibility with Microsoft Windows 7, Windows XP, Mac OS X 10.4 and Linux hub drivers.

Documentation


Title
Document Id
EVB-USB4604 Gerber Files Download 9bcd3946-6820-48eb-bdb1-938bdd6d1486
EVB-USB4604BCU-01 Evaluation Board Bill of Materials Download c535c6ad-8599-47a8-a330-4c683b603170
EVB-USB4604BCU-01 Evaluation Board Schematic - PDF Download 577364e3-633a-483c-b491-23e8c3280d40
EVB-USB4604BCU-01 Evaluation Board Schematic - OrCAD Download c895cf91-b7fc-4402-8b41-21fc34438dc1
EVB-USB4604BCU Evaluation Board User's Guide Download 70d736b0-1c05-4815-b077-491f728a841c