We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB2514QFN48

USB2514 HIGH SPEED USB 2.0 MULTI TT 4 PORT HUB


Overview


This product is no longer available for sale.

The Microchip USB2514 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB2.0 compliant hub with four down-stream ports. The EVB-USB2514QFN48 evaluation board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It supports either Single-TT or Multi-TT configurations for Full-Speed and Low-Speed connections when connected to a High-Speed Host. The EVB-USB2514QFN48 is designed to robustly demonstrate this unique device's features using a low-cost PCB implementation with individual port power control, on board EEPROM, Hub status LEDs, and optional EMI/ESD protection. It is designed for a full-feature, power efficient implementation of a High-Speed USB Hub with indicators that comply with the USB 2.0 specification, or Microchip's dual-color USB speed indicators.

Documentation


Title
Document Id
EVB-USB2514QFN48 Evaluation Board Schematic, PDF Download c082c7fa-4d8c-4580-bfe2-8dbc865b9a65
EVB-USB2514QFN48 Evaluation Board Bill of Materials Download d36d854f-3d96-4443-a006-81822c0e7a60
EVB-USB2514QFN48 Evaluation Board Gerber Files Download 335a929d-f525-48bb-a512-a65b33d5a5c2
EVB-USB2513QFN48, EVB-USB2514QFN48 Evaluation Board User Manual Download f02eb8c2-72ad-4044-93e5-d9c8c2aa8f4f