We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN9353

EVB-LAN9353 - LAN9353 - 3-PORT 10/100 MANAGED ETHERNET SWITCH WITH SINGLE MII/TURBO

Overview

The EVB-LAN9353 is an Evaluation Board that utilizes the LAN9353 to provide a fully functional three-port Ethernet Switch with Dual RMII or Single MII/RMII/Turbo MII Interface . The EVB-LAN9353 provides two fully integrated MAC/PHY Ethernet ports Port 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external MII-/RMII-/Turbo MII-capable MAC with LAN9353 in PHY mode, via the on-board 40-pin male MII connector, an external MII-/Turbo MII-capable PHY with LAN9353 in MAC mode, via the on-board 40-pin female MII connector.

  • The EVB-LAN9353- supports two Integrated PHY's via on board RJ45 Connectors
  • The EVB-LAN9353-supports Single MII/RMII/Turbo MII or Dural MII
  • Option for onboard Fiber Interface via SFP module
  • Onboard EEPROM to configure the Switch configuration

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LAN9353 Evaluation Board Schematics, DSN Board Design Files Download
LAN9353 Evaluation Board Gerber Files Board Design Files Download
LAN9353 Evaluation Board BOM Board Design Files Download
LAN9353 Evaluation Board Schematics, PDF Board Design Files Download

Live Chat

Need Help?

Privacy Policy