We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN7500-LC

LAN7500 HIGH-SPEED USB 2.0 TO 10/100/1000 ETHERNET CUSTOMER EVAL BOARD - DONGLE

Overview

The EVB-LAN7500-LC is an Evaluation Board EVB that utilizes the LAN7500 to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN7500-LC provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The onboard 4K EEPROM is used to load the EVB-LAN7500-LCs USB configuration parameters and MAC address. LAN7500 software drivers are available for Microsoft Windows, Mac OSX, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. 

  • Onboard RJ45
  • USB Type A connectors
  • 4k EEPROM

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN7500-LC Evaluation Board User Manual User Guide Download
EVB-LAN7500-LC Evaluation Board Schematics, OrCAD Miscellaneous Download
EVB-LAN7500-LC Evaluation Board Schematic, PDF Board Design Files Download
EVB-LAN7500-LC Evaluation Board Bill of Materials Board Design Files Download
EVB-LAN7500-LC Evaluation Board Gerber Files Board Design Files Download