The dsPIC33CDV256MC506 Motor Control Development Board is designed to demonstrate the features of the dsPIC33CDV256MC506 integrated motor driver. This dsPIC® DSC includes a 16-bit Digital Signal Controller with high-speed PWM, op amps and advanced analog integrated with a 3-phase MOSFET gate driver. This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor). The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo.
Live Chat