We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EVB-PCI11400 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11400, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11400 Evaluation Kit into the user’s design.

The evaluation platform includes four USB-IF compliant downstream USB host ports: One (1) USB Type-C at USB 3.2 Gen 2 SuperSpeed+ port and three (3) USB Type-A at USB 2.0 High-Speed.

This evaluation platform also includes one (1) downstream PCIe Gen 4 8GT/s switch port (1 lane * 8 GT/s) and implements four (4) channels of RS-232/485 connectivity. The EVB-PCI11400 demonstrates its PCIe, USB Host, and I2C/SPI/UART/GPIO driver compatibility in Linux® and Microsoft® Windows® 10.

  • 132-pin Dual-row QFN (DQFN) RoHS compliant package
  • Four USB-IF Compliant Downstream USB host ports: - One Type-C USB 3.2 Gen 2 SuperSpeed+ downstream port - Three Type-A USB 2.0-only downstream ports
  •  One downstream PCIe Gen 4 (1 lane * 8GT/s) port on a PCIe x4 slot connector
  • Four channels of RS-232/485
  •  Onboard I2C serial EEPROM for EVB system configuration and function customization
  • One optional I2C or SPI target configuration bus
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal 
  • Single onboard +5 V, regulator
  • Single onboard +3.3 V, regulator
  • Single onboard +1.1 V, regulator 
  •  USB Port Power LED indicators
  •  Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-PCI11400 Schematics Schematics Download
EVB-PCI11400 Board Build Files Other Board Design Files Download
EVB-PCI11400 Board Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy