We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV87X77A

LAN8818 EDS2 Daughter Card

Overview

The LAN8818 EDS2 Daughter Card is designed for evaluation of the Microchip LAN8818 Gigabit Ethernet SGMII/QSGMII PHY when used with a Microchip EVB-LAN9668 EDS2 (EV83E85A) or other compatible host board. A SODIMM 260-pin connector for the EDS2 Host - LAN8818 Interface is used due to its high performance, high pin count, and low cost.

  • VC-820-EAE-KAAN-25M0000000 oscillator for 25 MHz
  • 2 MHz PWM regulator for 1.1V generation
  • Reset supervisor with Reset LED indicator
  • I2C Serial EEPROM for board identification
  • Quad (2x2) 10/100/1000Mb RJ45 Integrated Connector and Magnetics with LEDs
  • MDIO management interface
  • 25 MHz crystal clock reference or external 125 MHz differential clock reference
  • Test points for all Power rails
  • TXP/TXN SMAs for QSGMII signal injection

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LAN8818 EDS2 Daughter Card Assembly Drawing, PDF Board Design Files Download
LAN8818 EDS2 Daughter Card BOM BOM Download
LAN8818 EDS2 Daughter Card Fabrication Drawing Board Design Files Download
LAN8818 EDS2 Daughter Card Schematics, PDF Schematics Download
LAN8818 EDS2 Daughter Card Design Files Board Design Files Download
LAN8818 EDS2 Daughter Card Gerbers Gerbers Download
LAN8818 EDS2 Daughter Card PNP Files Board Design Files Download
LAN8818 IBIS File Board Design Files Download
LAN8818 BSDL File Board Design Files Download

Live Chat

Need Help?

Privacy Policy