The MCP19061 Four Switch Buck-Boost Evaluation Board was developed to provide a compact, low-cost and highly-efficient DC/DC conversion for medium-to-high output currents.
• Input Voltage Range: 4.5V to 36V
• Adjustable Output Voltage Range: 3V to 36V
• Maximum Output Current: 10A (can be adjusted from 0A to 10A)
• Maximum Power: 100W
• Switching Frequency Range: 300 kHz to 500 kHz (can be adjusted)
• On-Board High Performance Power MOSFET Transistors
• Input and Output Overcurrent Protections
• Input and Output Undervoltage and Overvoltage Protections
• Load dump, Overtemperature and Internal Regulator Fault Protections
• Status Report (including errors, input voltage, output voltage and current) via I2C Communication
• Internal Events Detection Pin (nALERT)
• Input Undervoltage (IVMUVF) and Overvoltage (IVMOVR) Lockout with Programmable Thresholds (via the GUI)
• Output Undervoltage (OVMUVF) andOvervoltage (OVMOVR) with Programmable Thresholds (via the GUI)
• Output Overcurrent (OCROCR) with Programmable Rising Threshold (via the GUI)
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP19061 Evaluation Board (EV82S16A) BOM | Board Design Files | Download | ||
| MCP19061 Evaluation Board (EV82S16A) Schematic | Board Design Files | Download | ||
| MCP19061 Evaluation Board (EV82S16A) Gerbers | Board Design Files | Download | ||
| MCP19061 Evaluation Board (EV82S16A) China-RoHS-Declaration | Certifications | Download | ||
| MCP19061 Evaluation Board (EV82S16A) EU-REACH-Statement | Certifications | Download | ||
| MCP19061 Evaluation Board (EV82S16A) EU-DoC | Certifications | Download | ||
| MCP19061 Evaluation Board (EV82S16A) UK-DoC | Certifications | Download | ||
| MCP19061 Evaluation Board (EV82S16A) GUI | Software Libraries and Firmware | Download | ||
| MCP19061 Four Switch Buck-Boost Evaluation Board User Guide | User Guide | Download |
Live Chat