The MCP16701 Programming Board streamlines the programming of the MCP16701 Power Management IC (PMIC) by offering a socket, a USB to I2C interface (utilizing the MCP2221A), and a USB Type-C connector on a user-friendly board, without the need of an external power supply. With the I2C Monitor Graphic User Interface (GUI), you can load a pre-defined configuration file into the MCP16701 in just a few simple steps.
• Input Voltage (VDD): 5V
• Built-in socket board, used to program a large number of devices
• Single USB Type-C for communication and power
• An on-board MCP2221: no external programmers needed
• Indicator LEDs, used to show if the board is powered and if the
VDD is connected to the PMIC or if an external programmer is used.
• Test points for all the necessary signals used to program the MCP16701.
• Slide-switch (SW2) to power the PMIC from the USB Type-C connector and another one
• (SW1) used when an external programmer is connected to the board.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EV75W27A_SCH.PDF | Board Design Files | Download | ||
| EV75W27A_BOM.pdf | Board Design Files | Download | ||
| EV75W27A_GERBERS.zip | Board Design Files | Download | ||
| EV75W27A_Design_Files.zip | Board Design Files | Download | ||
| I2C Monitor GUI | Software Libraries and Firmware | Download | ||
| EV75W27A_UK-DoC.pdf | Certifications | Download | ||
| EV75W27A_EU-DoC.pdf | Certifications | Download | ||
| EV75W27A_EU-REACH-Statement.pdf | Certifications | Download | ||
| EV75W27A_China-RoHS-Declaration.pdf | Certifications | Download | ||
| MCP16701 Programming Board (EV75W27A) | User Guides | Download |
Live Chat