We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV68K09A

EVB-LAN8870-EDS2 Daughter Card

Overview

The EVB-LAN8870-EDS2 Daughter Card is designed for evaluation of the Microchip LAN8870 100BASE-T1/1000BASE-T1 PHY through an automotive Ethernet connector for 100BASE-T1/1000BASE-T1 applications when used with a Microchip EDS2 compatible host board. The board utilizes SODIMM 260-pin connector for the EDS2 Host – LAN8870 EDS2 Daughter Card Interface for RGMII communication due to its high performance, high pin count, and low cost.

  • LAN8870 100 Base-T1/1000 Base-T1 Transceiver
  • RGMII Communication through SODIMM interface
  • Compliant with the SODIMM EDS2 Interface Specification
  • MDIO/MDC Bus Management
  • VXM7-9013-25M0000 crystal for 25 MHz
  • MIC2790N Reset supervisor with Reset LED indicator
  • DIP Switch for configuration: Managed/Autonomous Mode and Auto-Negotiation

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN8870 EDS2 Schematic, PDF Schematics Download
EVB-LAN8870 EDS2 BOM BOM Download
EVB-LAN8870 EDS2 Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy