This maXTouch USB Bridge product is an ARM-based interface to convert I2C or SPI and debug signals to USB and communicate with PC-based applications. This product is designed to be used with all Microchip maXTouch touchscreen controllers.
The HSBB V2 PCB (EV51X39A) can optionally provide a supply voltage of 3.3V for the interface signals if required by the connected maXTouch EVK or other board. Note that the valid VDDIO levels for these signals are 3.3 V (+5%/-5%).
HSBB v2 Bridge PCB (04-12058-R3.1)
SPI Interface Cable
All released Windows versions.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| China-RoHS-Declaration_EV51X39A | Certifications | Download | ||
| EU-DoC_EV51X39A | Certifications | Download | ||
| EU-REACH-Statement_EV51X39A | Certifications | Download | ||
| UK-DoC_EV51X39A | Certifications | Download | ||
| HSBB_V2_Rev3.1_Documentation.zip | Board Design Files | Download | ||
| ATUSB-HSBB-PCB-v2.6.2-Firmware.zip | Software Libraries and Firmware | Download |