We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV46Y21A

ATA650x – Evaluation Board

Overview

The ATA650x is a CAN FD System Basis Chip (SBC) with a fully integrated high-speed CAN FD transceiver that

interfaces a Controller Area Network (CAN) protocol controller low-drop voltage regulator (5V/150 mA) and

a physical two-wire CAN bus. The transceiver is designed for high-speed Classical CAN and CAN FD (up to

8 Mbit/s) applications in the automotive industry, providing differential transmit and receive capability to a

microcontroller with a CAN protocol controller. The combination of voltage regulator and CAN FD transceiver

enables the development of simple but powerful nodes in CAN bus systems. The various operating modes,

along with the dedicated fail-safe features make the ATA650X SBC an excellent choice for all types of Classical

CAN and CAN FD networks. Microchip's SBC is available in very small, space-saving packages with wettable

flanks for automated optical inspection capability.

 

The EV46Y21A Development Board for the ATA650x ICs supports the following features:

  • All Components Necessary to Operate the ATA650x Device are Included
  • Contains all six variants of the ATA650x device family and can be easily split into six separate stand-alone boards.
  • All Pins are Easily Accessible
  • Push Buttons Included for Creating a Local Wake-up after Entering Sleep Mode
  • LED for Indicating Operation
  • Ground Coulter Clip for Easy Probe Connection while Measuring with Oscilloscope
  • Jumpers for Mode Control
250221-APID-PHOTO-EV46Y21A-Angle-Transparent.png 250221-APID-PHOTO-EV46Y21A-Front-Transparent.png 250221-APID-PHOTO-EV46Y21A-Dynamic2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV46Y21A_BOM.pdf Board Design Files Download
EV46Y21A_SCH.PDF Board Design Files Download
EV46Y21A_GERBERS.zip Board Design Files Download
EV46Y21A_Design_Files.zip Board Design Files Download
China-RoHS-Declaration_EV46Y21A.pdf Certifications Download
EU-DoC_EV46Y21A.pdf Certifications Download
EU-REACH-Statement_EV46Y21A.pdf Certifications Download
UK-DoC_EV46Y21A.pdf Certifications Download
ATA650x Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy