The MIC4607A MOSFET Driver Evaluation Board is a MOSFET controller for driving brushless DC motors (BLDC). The input voltage range for the MOSFET bridge is -0.3V to +85V and the input voltage range for MIC4607A is 5.25V to 16V.
The MIC4607A MOSFET Driver Evaluation Board has the following features:
• MIC4607A supply operating voltage range: 5.25V to 16V
• MOSFET bridge supply voltage: 5.25V to 85V
• Typical 1A of peak gate drive sink/source current for external N-Channel MOSFETs
• Drives up to a 20A peak current loads
• PWM signal test headers
• Fault signal test header
• UVLO protections on VDD and bootstrap: 4.4V
• External MOSFET overcurrent protection: 200 mV (across the current sense
resistor)
• Adaptive dead-time insertion
• Forced commutation if output does not switch after 250 ns
• Compatible with both logic level microcontrollers ( 3.3V / 5V )
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) BOM | Board Design Files | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) Gerber | Board Design Files | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) Schematic | Board Design Files | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) AltiumFiles | Board Design Files | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) EU-DoC | Certifications | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) UK-DoC | Certifications | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) EU-REACH-Statement | Certifications | Download | ||
| MIC4607A 85V 3Ph Gate Drv. EVB (EV42B57A) China-RoHS-Declaration | Certifications | Download | ||
| MIC4607A MOSFET Driver Evaluation Board User’s Guide | User Guides | Download |
Live Chat