We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV35G43A

MIC24067 Evaluation Board

Overview

The MIC2466/7 Evaluation Board is used to demonstrate high voltage input Step-Down design, which can deliver up to 95% efficiency to a broad range of output voltages. The board accepts up to 36V input voltage, regulating down to 0.6V output voltage. The Evaluation Board is programmed for 5V output. The MIC24066/7 and the board can be loaded up to 6A continuous output current.

Features:
-Vin between 4.5V and 36V
-Adaptive Constant On Time Control
-0.6V Internal Reference with ±1% Accuracy
-High Voltage Internal LDO for Single Supply Operation. EXTVDD LDO to Improve System Efficiency
-Adjustable Output from 0.6V to 32V (also limited by Duty Cycle)- 5A continuous output current
-270kHz to 800 kHz Switching Frequency
-Programmable Soft Start Time (MIC24066)
-Programmable HLL/CCM Operation (MIC24067)
-Programmable Current Limit and Hiccup Short Circuit Protection
-Thermal Shutdown with Hysteresis
-Supports Start-up to Pre-bias Output

2300306-APID-EV35G43A-Angle-Transparent.png 2300306-APID-EV35G43A-Front-Transparent.png 2300306-APID-EV35G43A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV35G43A Gerbers Board Design Files Download
EV35G43A BOM Board Design Files Download
EV35G43A Schematic Board Design Files Download
EU-DoC EV35G43A Certifications Download
China-RoHS-Declaration_EV35G43A.pdf Certifications Download
UK-DoC EV35G43A Certifications Download
EU REACH Statement EV35G43A Certifications Download
MIC2132 Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy