This plug-in module (PIM) features an dsPIC33CK512MP608 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP60x, and dsPIC33CKxxxMP30x devices. It enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| dsPIC33CK512MP608 Motor Control PIM Information Sheet for Internal Amplifier Configuration | Supporting Collateral | Download |
Live Chat