The MIC45M235 is a 16V rated, 35A Power Module that combines a PWM controller, a MOSFET driver with power MOSFETs, an inductor, and passives into a compact Land Grid Array (LGA) package.
• POL Module with Integrated Inductor
• 35A Continuous Output Rating
• High Efficiency
• Differential Remote Voltage Sensing
• 4.5V to 16V Input Voltage Range
• Adjustable Output from 0.6V to 3.46V – Recommended Range: 0.6V to 1.8V
• Enable Input
• Programmable Valley Current Mode or Voltage Mode Control
• Adjustable Switching Frequency: 200 kHz to 2 MHz – Recommended Range: 300 to 700 kHz
• Power Good output
• Overvoltage and Overcurrent Protection
• Thermal Shutdown with Hysteresis
• Programmable Soft-Start
• Supports Start-up into Pre-bias Output
• -40 °C to 85 °C Ambient Temperature Range
• 11 x 17 x 6.46 mm LGA Package
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC45M235 Evaluation Board User's Guide | User Guide | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) BOM | Board Design Files | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) Gerbers | Board Design Files | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) Schematic | Board Design Files | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) Altium Files | Board Design Files | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) UK-DoC | Certifications | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) EU-DoC | Certifications | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) EU-REACH-Statement | Certifications | Download | ||
| MIC45M235 Evaluation Board (EV31U23A) China-RoHS-Declaration | Certifications | Download |
Live Chat