We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCPF1525 is a 16V, 25A converter that provides high power density and high efficiency, and it is stackable with up to eight modules for a 200A capability. This Evaluation Board allows the user to investigate
the part in a single-module application and demonstrates the device’s capabilities.

Features The MCPF1525 Evaluation Board (EV21B88A) has the following features:
• POL Module With Output Inductor Included
• Small Size: 5.8 mm x 4.9 mm x 1.6 mm
• Continuous 25A Load Capability
• Wide Input Voltage Range: 4.5-16V
• Adjustable Output Voltage: 0.6-1.8V
• No External Compensation Required
• Programmable Operation Using I2C and PMBus™
• Enable Input, Programmable Undervoltage Lockout (UVLO) Circuit
• Power Good Indicator
• Built-in Protection Features
• Operating Temperature From -40°C to +125°C
• Lead-Free and Halogen-Free
• Compliant with EU REACH and RoHS

PM-26-113831-260505-APID-PHOTO-EV21B88A-MCPF1525-Evaluation-Board-Angle1-Transparent.png PM-26-113831-260505-APID-PHOTO-EV21B88A-MCPF1525-Evaluation-Board-Front-Transparent.png PM-26-113831-260505-APID-PHOTO-EV21B88A-MCPF1525-Evaluation-Board-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCPF1525M06 Evaluation Board User Guide User Guides Download
MCPF1525 Evaluation Board (EV21B88A) BOM Board Design Files Download
MCPF1525 Evaluation Board (EV21B88A) Schematic Board Design Files Download
MCPF1525 Evaluation Board (EV21B88A) Gerber files Board Design Files Download
MCPF1525 Evaluation Board (EV21B88A) Altium files Board Design Files Download
MCPF1525 Evaluation Board (EV21B88A) EU-DoC Certifications Download
MCPF1525 Evaluation Board (EV21B88A) UK-DoC Certifications Download
MCPF1525 Evaluation Board (EV21B88A) EU-REACH-Statement Certifications Download
MCPF1525 Evaluation Board (EV21B88A) China-RoHS-Declaration Certifications Download

Live Chat

Need Help?

Privacy Policy