We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The LX7180A is a 4A step-down regulator with integrated MOSFETs, packaged in a space-saving 2 mm x 2 mm QFN12, for today's mobile devices. It uses an ultra-fast, constant frequency hysteretic control method to minimize external filter components while maintaining excellent regulation. The LX7180A operates from 3V to 5.5V rails, outputs 0.6V to 100% of the input voltage and can deliver an output current of up to 4A. Using the I2C interface, VOUT can be adjusted between 0.6V and 1.195V. In case a higher output voltage is needed, it must be programmed through an external resistive divider; the regulated voltage (VOUT) should be lower than the input voltage (VIN).

  • Input Voltage Range (VIN): 3V - 5.5V (transients of up to 6.5V, for short durations)
  • Output Voltage: 0.6V
  • Output Current: typically, 4A @ 0.6V Output, 5V Input
  • Power Save Mode (PSM) can be selected to improve light load efficiency
  • PWM Switching Frequency: 1.65 MHz
  • Hysteretic Control offers best transient response
  • 100% Duty Ratio Operation
  • Input Under Voltage and Over Voltage Protection
  • Enable and Power Good Function
  • I2C Serial Interface at 3.4 Mbps
  • Internal Soft Start
  • Cycle-by-Cycle Over Current Protection
  • Hiccup Mode protects against short circuit faults
  • Seven Bit Adjustable Reference Voltage via I2C Bus
  • Overtemperature Protection (if the die temperature exceeds 150°C, with 25°C hysteresis)
  • RoHS Compliant
231116-APID-PHOTO-EV17U26A-Angle-Transparent.png 231116-APID-PHOTO-EV17U26A-Front-Transparent.png 231116-APID-PHOTO-EV17U26A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV17U26A_BOM Board Design Files Download
EV17U26A_SCH Board Design Files Download
EV17U26A_GERBERS Board Design Files Download
China-RoHS-Declaration_EV17U26A Certifications Download
EU-DoC_EV17U26A Certifications Download
EU-REACH-Statement_EV17U26A Certifications Download
UK-DoC_EV17U26A Certifications Download
I2C Monitor GUI Software Download
LX7180A Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy