This board enables easy connection of the PAC1861 to power sources and loads for power monitoring and energy metering using on board 4mOhm high side current sensing resistors. It has USB connection to PC and a GUI to display the data, as well as options to disconnect the PC and communicate directly with a different host controller. Measurements are pre-populated to show demo currents and can be switched to the external input sense resistor by moving a switch.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PAC17X1 and PAC18X1 Evaluation Board GUI User Guide | User Guides | Download | ||
| EV44J01A Design Files | Board Design Files | Download | ||
| EV12R33A - DevTools Project Outputs | Schematics | Download | ||
| EV12R33A BOM | BOM | Download | ||
| EV13R33A R3 Gerbers | Gerbers | Download | ||
| PAC17x1-18x1-EVB-GUI-windows-x64-installer.zip | Software Tools | Download |
Live Chat