We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The dsPIC33CDVL256MC506 Motor Control Development Board is designed to demonstrate the features of the dsPIC33CDVL256MC506 integrated motor driver.  This dsPIC® DSC includes a 16-bit Digital Signal Controller with high-speed PWM, op amps and advanced analog integrated with a 3-phase MOSFET gate driver and a LIN transceiver.  This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor).  The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo.

  • Three-Phase Motor Control Power Stage with the following Electrical Specifications:
  • Input DC voltage: 12V to 24 VDC
  • Nominal phase RMS current: 10A at +25°C ambient temperature
  • Motor Phase Current Feedback to implement Field Oriented Control (FOC) of a PMSM/BLDC Motor
  • DC Bus Current Feedback for Overcurrent Protection and to demonstrate Single Shunt Current Reconstruction Algorithm
  • DC Bus Voltage Feedback for Overvoltage Protection
  • Phase Voltage Feedback to implement Sensorless Trapezoidal Control
  • Hall Sensor Interface or Quadrature Encoder Interface (QEI)
  • Optional External Temperature Sensor (thermistor) Interface
  • PICkit™ On Board (PKOB4) for Programming and Debugging
  • Optional mikroBUS™ Socket to support Connectivity, Sensors and Communication Interfaces by Plugging in mikroBUS Add-On Boards
  • LIN Interface (LIN Transceiver is part of the dsPIC33CDVL256MC506)
  • User Interface Elements Consisting of 3 LED’s, Potentiometer and 2 Push Buttons
  • Auxiliary Power Supply for Powering Circuitry and External Interfaces
PM-26-115619-260731-dsPIC-PHOTO-EV06F81A-dsPIC33CDVL256MC506-MC-Board-Dynamic2-2-Transparent.png PM-26-115619-260731-dsPIC-PHOTO-EV06F81A-dsPIC33CDVL256MC506-MC-Board-Front-Transparent.png PM-26-115619-260731-dsPIC-PHOTO-EV06F81A-dsPIC33CDVL256MC506-MC-Board-Angle2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33CDVL256MC506 and dsPIC33CDV256MC506 Motor Control Development Boards User's Guide User Guide Download
dsPIC33CDVL256MC506 Motor Control Dev Board Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy