We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

This Kits includes a EV02D18A (LX34311) Sensor evaluation board, a IPCE programmer, links to our IPCE software, and applicable cables. See our User Guide how to get started with the KIT.

SENSOR PCB:
The sensor is the first step to using an Inductive Position sensor in your application. Each sensor PCB comes with LX34311 IC and passive components installed, along with a connector and cable for interface to our IPCE programmer. All you need is to power it up to get readings.

IPCE Programmer:
The programmer provides simple interface between the evaluation board and the laptop, together with the Integrated Programming and Calibration Environment (IPCE) GUI, it allows data capturing, measuring and auto calibration of the device. Some key features of the IPCE are

  • Simplified Sensor System Calibration and Testing
  • Programs EEPROM
  • Simulates Position Output
  • Auto Calibration
  • Stand Alone TCP/IP Addressable Software for Production

IPCE Simplifies Sensor Data Capturing Function:
The IPCE software together with the programmer allow instant data capturing either by manually click on the "capture data" button, or automatically through TCP/IP protocol. All the data captured could be easily saved into an excel file by using the "Save Datalog" button or transferred to the Analysis tab for further analysis. The only external requirement is an accurate bench method to absolute mechanical movement.

IPCE simplifies Calibration with a Single Click
:
The IPCE software will simplify the calibration of the IC to the sensor. The software can simulate any data collected by the measurement tab or an external environment that is saved in our spreadsheet format. The IPCE provides a single click "Auto Calibration" function which would automatically find and present the optimal calibration result. These can then be programmed to the IC for the specific sensor.

Check out our getting started design page for more tools to measure, calibrate and monitor your sensors.

18mm Diameter, 120 degree Rotary Position Sensor with Programmer

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Sensor Evaluation and Calibration Software (2.27.5) Software Tools Download
LX34311 - Inductive Position Sensor Evaluation Board/Kit User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy