We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DSA504RT-ZXX-EK

DSA504RT-ZXX-EK

Overview

The DSA504RT-ZXX-EK  Evaluation Kit is the development platform designed to accelerate the evaluation of the plastic version of the DSA504RT high-performance clock synthesizer for space and high-reliability applications.

The kit enables engineers to quickly assess timing accuracy, jitter performance, frequency generation, and synchronization capabilities in real-world system environments. With flexible clock configuration options and simplified connectivity, it supports rapid prototyping and validation of complex timing architectures. The platform helps reduce integration effort while providing a fast path to performance characterization and system optimization.

Ideal for aerospace, communication, and mission-critical designs, the DSA504RT Evaluation Kit streamlines development from initial evaluation to final deployment.

DSA504RT-ZXX-EK Evaluation Board

  • VQFN28 socket compatible with the DSA504RT-ZXX-HP or DSA504RT-ZXX-SP plastic devices
  • Six dual-output connectors, each supporting configurable output formats: LPHCSL, LVDS, LVPECL and LVCMOS
  • Two-input connectors supporting either LVCMOS or differential input clock signals
  • 100 MHz on-board oscillator
  • Jumper configuration, allowing individual VDD output selection for each output channel

DSA504RT-PRG Programmer

  • Connects to the DSA504RT-ZXX-EK through a 16-pin connector, enabling programming of the DSA504RT configuration in either RAM or OTP fuses

One DSA504RT-PEB Evaluation Board

Two DSA504RT-ZXX-HP devices

One DSA504RT-PRG Programming dongle to load a configuration in DSA504RT RAM or OTP memory

One USB-C to USB-A cable

PP-26-112650-260318-ADG-PHOTO-DSA504RT_ZXX-EK-Transparent.png PP-26-112650-260318-ADG-PHOTO-DSA504RT_PEB-Transparent.png PP-26-112650-260318-ADG-PHOTO-DSA504RT_PROG-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
DSA504RT-ZXX-EK Evaluation Kit User Guide User Guide Download
DSA504RT Evaluation Board Schematics - Plastic Schematics Download
Timing GUI Version 4.2.2 Software Tools Download
DSA504RT Programming GUI Version 0.2.0 Software Tools Download
DSA504RT-ZXX CAD Models Board Design Files Download

Live Chat

Need Help?

Privacy Policy