The DSA504RT Programmer is a hardware interface used to connect the DSA504RT evaluation board to a host PC for device configuration.
It enables read/write access to the DSA504RT clock configuration registers for device programming. When used with the dedicated GUI, it allows direct control and modification of all programmable device parameters
DSA504RT-PRG Programmer
One DSA504RT-PRG Programming dongle to load a configuration in DSA504RT RAM or OTP memory
Live Chat