We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM164130-9

PICKIT® 3 LOW PIN COUNT DEMO BOARD

Overview

This product is no longer available for sale.
The PICkit® 3 Low Pin Count Demo Board is an update to the PICkit 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137)

  • Software is in both the ‘C’ and assembler language 
  • Extension of the number of lessons and modules covered
  • MPLAB® X support as well as the older MPLAB® 8 
  • New PIC16 enhanced mid-range and PIC18 routines 
  • Uses the universal XC8 compiler

The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PICkit 3 Starter Kit Board User's Guide User Guide Download
PICkit 3 Low Pin Count Demo Board Schematic Board Design Files Download
PICkit 3 Starter Kit Source Code Code Examples Download

Live Chat

Need Help?

Privacy Policy