This open-source development kit features a quad-core, 64-bit CPU cluster based on the RISC-V application-class processor that supports Linux® and real-time applications, a rich set of peripherals and 95K of low-power, high-performance FPGA logic elements. The kit is ready for rapid testing of applications in an easy-to-use hardware development platform and offers a MikroBUS™ expansion header for Click boards™, a 40-pin Raspberry Pi™ connector, and a MIPI® video connector. The expansion boards can be controlled using protocols like I2C and SPI. One GB of DDR4 memory is available as well as a microSD® card slot for booting Linux. Communication interfaces include one Gigabit Ethernet connector and three UART connections via the USB type C connector. An on-board FlashPro5 programmer is available to program and debug the PolarFIre FPGA through USB-to-JTAG channel.
Full stop.
Great content!~
Documentation
| Category | Links |
|---|---|
| Quick Start | Quick Start Guide |
| Demo | |
| PolarFire SoC FPGA Discovery Kit GUI | |
| Application Note | AN5282: PolarFire SoC Design Flow Application Note |
| Hardware Design & Spcification | PolarFire SoC FPGA Discovery Kit Hardware User Guide |
| PolarFire SoC Discovery Kit Schematics | |
| PolarFire SoC Discovery Kit Board File | |
| Embedded Design | |
| Discovery Kit Reference Design | |
| RISC-V Microprocessor Sub-System | Peripherals |
| Baremetal Examples | MPFS GPIO Interrupt Example Projects |
| MPFS MMUART Interrupt Example Projects | |
| MPFS RTC Time Interrupt Example Projects |
Main Features of the Kit are:
Other features include :
Power Supply | via USB Type-C® |
FPGA | MPFS095T-1FCSG325E |
Programming | Embedded FP5 |
Memory | DDR4 x 16 (One GB) |
Storage | microSD connector |
USB-UART | Three UART ports |
Ethernet | One Gb - Single Port |
Raspberry Pi™ Connector | Yes |
mikroBUS™ connector | Yes |
Raspberry PI, MIPI® RX Connector | Yes |
Debug-Pushbuttons | Two |
Debug-LEDs | Eight |
DIP switches | Eight dip switches for debug |
REFCLK | Yes |
7 segment Display | Eight-digit dedicated display
|
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Secure Documents Extranet via myMicrochip Portal User Guide | User Guide | Download |
Live Chat