We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATZB-A24-UFL

ZIGBIT 2.4GHZ AMP MODULE WITH U.FL CONNECTOR

Overview

This product is no longer available for sale. 

The amplified IEEE 802.15.4/ZigBee module with unique RF design achieves a rare combination of industry-leading range performance and low power consumption. Its small footprint of less than a square inch makes integration easy.

A built-in UFL antenna connector enables rapid design-in and supports different external antennas for many applications.

The ZigBit 2.4GHz Amp Module with U.FL Connector is mature and not recommended for new designs.

  • Best in class range
  • UFL-connector
  • 13.5mm x 38 mm
  • ATmega1281/AT86RF230: 124 dB Link Budget
  • PA and LNA

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ZigBit 2.4 GHz Amplified Wireless Modules Datasheet - UFL-connector and Un-balanced RF Output Data Sheets Download
AVR2054: SerialBootloader User Guide Application Notes Link Download
ZigBit 2.4GHz Amplified Wireless Modules RevB Datasheet - UFL-connector and Un-balanced RF Output Data Sheets Download

Live Chat

Need Help?

Privacy Policy