This product is no longer available for sale.
The low-power 802.15.4/ZigBee module combines an impressive set of features in just under half a square inch of space.
Based on a solid combination of the popular ATmega1281V MCU and the latest AT86RF230 radio transceiver, this module offers superior radio performance with exceptional ease of integration. It eliminates the need for costly and time-consuming RF development and shortens time to market. Embedded 802.15.4/ZigBee software ensures standards-based wireless connectivity for a wide range of applications.
The ZigBit 2.4GHz Module with Dual Chip Antenna is mature and not recommended for new designs.
Live Chat