We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATMEGA168-XMINI

ATMEGA168 XPLAINED MINI

Overview

 This product is no longer available for sale.

The ATmega168 Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega168 microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Studio 6.2 or later. The kit provides access to the features of the ATmega168 enabling easy integration of the device in a custom design

  • On-board debugger with full source-level debugging support in Atmel Studio.
  • Auto-ID for board identification in Atmel Studio 6.2
  • Access to all signals on target MCU.
  • One green status LED
  • One mechanical user pushbutton
  • Virtual COM port (CDC)
  • 16MHz target clk
  • USB powered
  • Arduino shield compatible foot prints
  • Target SPI bus header foot print
  • Xplained Pro extension headers can easily be strapped in
  • Supported with application examples published on Atmel Spaces

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy