We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAVRTS2080B

AVRTS2080B


Overview


This item is discontinued and there is no replacement product.

AVRTS2080B is an ideal kit for evaluating the Touch Library implemented on the ATmega88. It comes preloaded with software for two buttons, one slider, and one rotor and includes a mini-B plug to std-A plug ~1.5m USB2.0 cable. The kit is designed using the QTouch acquisition method. Designers can create and upload other configurations to the kit using of an external programmer such as ATAVRISP mkII or AVR Dragon.

Package Contents

N/A

Documentation


Title
Document Id
Atmel QTouch Library 5.0 Download dafb0073-60da-4143-861e-6bc408dc94cf