We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-6462

ATA6503 Click

Overview

ATA6503 Click is a compact add-on board for high-speed CAN FD communication in automotive and industrial applications. This board features the ATA6503, a fully integrated CAN FD System Basis Chip (SBC) from Microchip, meeting Grade 0 AEC-Q100 standards. It supports both Classical CAN and CAN FD protocols with data rates up to 8Mbit/s, features an integrated 5V/150mA voltage regulator, reverse battery protection, a button for waking the module from Sleep mode, and advanced fail-safe mechanisms. The ATA6503 communicates with the host MCU via a UART interface, including a standard DB-9 connector for CAN bus integration. Additional features include multiple operating modes, undervoltage detection, and compatibility with 3.3V or 5V logic levels, ensuring flexibility and reliability. ATA6503 Click is ideal for applications such as body electronics, infotainment systems, powertrains, ADAS, photovoltaic systems, and more, where robust and efficient CAN FD communication is essential.

ATA6503 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy