We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD01038

MCP1633 AUTOMOTIVE TAIL LIGHT REF. DESIGN

Overview

The ARD01038 - MCP1633 Automotive Tail Light Reference Design uses a step-up/step-down, switch-mode, DC/DC converter for LED driver applications. The board demonstrates several applications that simulate a tail light for automotive applications. It can be controlled either directly in stand-alone mode or from a phone, tablet, or other mobile device by using an Android application.

For additional details and design files please visit the reference design page.

The ARD01038 - MCP1633 AUTOMOTIVE TAIL LIGHT REFERENCE DESIGN - has the following features:
• Can operate in buck (step down) or boost (step up) mode
• Factory-programmed source code provider
• Additional applications functions can be implemented in the firmware
• Typical current 200 mA; can be adjusted via hardware
• Sustain voltage stresses typically found in automotive products: 42V in for 180ms
• High output power

1 x ARD01038 (MCP1633 AUTOMOTIVE TAIL LIGHT REF. DESIGN)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy