The ADM01007 is a development tools that allows customers to evaluation the function and capabilities of the HV56264. The HV56264 is an automotive version of the industrial amplifier array, the HV264. It is a quad, high-voltage amplifier array device in a 24-pin TSSOP package principally intended for drive of silicon MEMS mirrors for laser beam steering applications.. This demoboard amplifies a low voltage 0 – 3.3V signal to a 0V – 225V output. This demoboard requires only two power supplies - a low voltage VDD supply and a high voltage VPP supply. The input signals can be supplied using a signal generator or a DAC.
The HV56264 Evaluation Board Kit includes:
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM01007 - HV56264 Quad High Voltage Amp Array EVB - User Guide | User Guide | Download | ||
| ADM01007 - HV56264 Quad High Voltage Amp Array EVB - Schematic | Board Design Files | Download | ||
| ADM01007 - HV56264 Quad High Voltage Amp Array EVB - Gerbers | Board Design Files | Download | ||
| ADM01007 - HV56264 Quad High Voltage Amp Array EVB - BOM | Board Design Files | Download |
Live Chat