We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00963

CL88031 230 VAC OFFLINE LED DRIVER EVALUATION BOARD

Overview

The CL88031 230VAC LED Driver Evaluation Board is a complete 6 tap solution consisting of an LED Driver Board (ADM00963) and an LED Load Board (ADM00965) powered directly from the 230VAC line and based on Microchip Technology's CL88031 Sequential Linear Driver.

The CL88031 LED Driver Evaluation Board (ADM00963) has the following features:

* Input Voltage: 230 Vrms +/-15%, 50/60 Hz
* Typical Output Capability: up to 130mA
* Efficiency: Over 80%
* Max Output Power: 15W (depends on the cooling provided)

1 x CL88031 LED Driver Evaluation Board and cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - Gerbers Board Design Files Download
ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - Schematic Board Design Files Download
ADM00963 - CL88031 230 VAC Offline LED Driver Evaluation Board - BOM Board Design Files Download
CL88031 230 VAC Offline LED Driver Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy