The MIC24045 Evaluation Board is designed to serve all of the devices that make up Microchip’s MIC2404x family of parts. As a result, only a subset of its features is needed for the MIC24045 evaluation. Specific for the evaluation of the MIC24045 device, the VIN supply ranges from 4.5V to 19V and output voltage from 0.64V to 5.25V in 5 mV, 10 mV, 30 mV and 50 mV steps at 5A. Additionally, an on-board load transient generator circuit and connections for loop gain measurements are provided. A connector (J10) matching the MCP2221 Breakout Module I2C interface is provided for board compatibility with I2C.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC24045 I2C Programmable, 4.5V-19V Input, 5A Step-Down Converter Data Sheet | Data Sheets | Download | ||
| MIC24045 Evaluation Kit User's Guide | User Guide | Download | ||
| MIC24045 Evaluation Kit (ADM00764) BOM | Board Design Files | Download | ||
| MIC24045 Evaluation Kit (ADM00764) Gerbers | Board Design Files | Download | ||
| MIC24045 Evaluation Kit (ADM00764) Schematics | Board Design Files | Download |
Live Chat