We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The DN2470 Based Linear Regulator Input Voltage Range Extender Evaluation Board presents the universal off-line linear regulation using the 700V depletion-mode FET DN2470. The board features off-line regulation using three different selectable LDOs: MCP1754, MCP1755 and MCP1790, offered in various package options. The evaluation board operates with 50 Hz 230 VAC or 60 Hz 120 VAC AC lines and sources 10 mA typical output current (LDO’s output current).

  • 120 and 230 VAC Off-line Regulation
  • Typical Output Current of 10 mA
  • Maximum Output Current Thermally Limited
  • Transient Survivability of 2.5kV
  • Overtemperature Protection
  • Output Voltage Range of 3V to 5V
  • Three Selectable LDOs:
    • MCP1754 (3.3V)
    • MCP1755 (5.0V)
    • MCP1790 (3.0V)

 DN2470 Based Linear Regulator Input Voltage Range Extender Evaluation Board and Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
DN2470-Based Linear Regulator Input Voltage Range Extender Evaluation Board User Guide User Guides Download

Live Chat

Need Help?

Privacy Policy