We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00492

EMC2101 DUAL TEMP. SENSOR AND SINGLE FAN CONTROLLER EVALUATION BOARD

Overview

The EMC2101 Dual Temperature Sensor and Single Fan Controller Evaluation Board is a USB-based platform that provides the means to demonstrate EMC2101 features and to view and modify registers. A +5V is provided to demonstrate the fan control functionality. LEDs indicate status information and test points are included to monitor system voltages with a user provided voltmeter tor oscilloscope.

  • Chip Manager software allows viewing and changing register values
  • Graphing of any register
  • Headers for connecting a remote diode or CPU/GPU thermal diode
  • Resistance Error Correction verification
  • Autonomous register loading via included EEPROM (EMC2101-R only)
  • USB communications to evaluation board
  • An external SMBus master may also be used via jumper settings

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy