The Microchip 5.5" 4-Lane MIPI 720p LCD Display Module is an extension board for Microchip MPU Curiosity boards, with a 720 x 1280 LCD resolution and a capacitive touch sensor with a maXTouch controller. The LCD is composed of the following interfaces:
Display
Backlight
Touch
Power Supply
Hardware Identification
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC2289 - White LED Driver Internal Schottky Diode and OVP | Data Sheets | Download | ||
| mXT336UD-HA 1.0 Touchscreen Controller Product Datasheet (Rev. B) | Data Sheets | Download | ||
| MIC23150 - 4MHz, PWM, 2A Buck Regulator with HyperLight Load® | Data Sheets | Download | ||
| 24AA014H/24LC014H - 1-Kbit I2C Serial EEPROM with Half-Array Write-Protect | Data Sheets | Download |
Live Chat