We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC300027

AC300027 - 24V 200W 3-PHASE PMSM MOTOR WITH 2500PPR ENCODER

Overview

This 24-Volt 3-phase Brushless DC permanent magnet Leadshine motor comes with Hall-Effect sensors for 6-step commutation and has a 2500 PPR incremental encoder for position control applications.  It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm.  This Leadshine motor is perfect for applications in mobile automation, instrumentation and medical equipment such as high-speed copiers and printers, ATM machines, medical analyzers, mail processing and sorters and general-purpose equipment.  This motor is ideally paired for use with the MCS MCLV-48V-300W Development Board (EV18H47A) or the dsPIC33CK Low Voltage Motor Control Development Board (DM330031).

Electrical:
• Operates in speed, torque or position control mode
• Supports 4 quadrant operation (but does not come with a holding brake)
• 18V-36Vdc range
• Rated current is 10A
• Maximum current is 31A
• Rated speed is 3,000 RPM
• Maximum speed is 4,000 RPM
• Rated torque is 90.6 oz-in [0.64 N-m] torque (with no gearing)
• Maximum torque is 271.9 oz-in [1.92 N-m]
• Approved Class F insulation system rated for temperatures up to 155°C

Mechanical:
• Pre-lubricated for long-life, deep-groove ball bearings on both shaft ends with IP65 dust and water protection
• Small package size with ultra-low rotor inertia (0.29 x 10-4 kg*m2)
• 10-rotor magnetic pole construction for reduced torque ripple
• Neodymium-Iron-Boron (NdFeB) magnets on the rotor for high torque to weight ratio and compact frame size
• High-strength carbon steel rotor shaft for high torsional loads and rapid rotational acceleration
• 2500 pulses per revolution (PPR) single-turn incremental optical encoder with index pulse with differential RS-422 line driver signaling, and a frequency response of up to 300KHz (at 4,000 RPM)
• 60mm square IEC mounting flange

Reliability:
• Over 20,000 hours of design life @ rated torque
• Designed with high mechanical vibration resistance for mobile applications

PM-26-117511-261028-dsPIC-PHOTO-AC300027-ELVM6020V24FH-B25-HD-Motor-Angle-Transparent.png PM-26-117511-261028-dsPIC-PHOTO-AC300027-ELVM6020V24FH-B25-HD-Motor-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ELVM6020V24FH-B25-HD Servo Motor Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy