We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC300026

AC300026 - LEADSHINE 400W 220VAC SERVO MOTOR

Overview

The Leadshine (ELM1S-0400BH60F-SS) 400W 220VAC Brushless AC Servo Motor is designed for high-torque industrial applications.  A 2,500-line incremental encoder is attached for servo positioning.  The rated speed is 3,000 RPM and the peak speed is 5,000 RPM.  The rated torque is 1.27 Nm, and a peak torque of 3.81Nm.  It responds quickly and moves quietly and smoothly with high precision for control systems.  The cables are included.  This motor has been tested with Microchip's high-voltage dsPIC motor control application notes and motorBench(R) Development Suite using the MCS MCHV-230VAC-1.5kW motor control development board.

• 60mm frame compact size
• 400W rated power
• 10-pole design for excellent performance
• 220 VAC rated voltage
• 2,500 line incremental encoder with A, B and indexing signals (AMP 3x5 connector)
• 1.27 Nm (11.24 lb-in) rated torque / 3.81 Nm (33.72 lb-in) peak
• 2.1A rated / 6.5A peak current
• 3,000 RPM rated speed / 5,000 peak
• Excellent torque overload capacity, response and acceleration
• Extra smooth movement with high precision

PM-26-114540-260608-dsPIC-PHOTO-AC300026-LEADSHINE-400W-220VAC-SERVO-MOTOR-Angle1-Transparent.png PM-26-114540-260608-dsPIC-PHOTO-AC300026-LEADSHINE-400W-220VAC-SERVO-MOTOR-Angle2-Transparent.png PM-26-114540-260608-dsPIC-PHOTO-AC300026-LEADSHINE-400W-220VAC-SERVO-MOTOR-Front2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Leadshine ELM1S-0400BH60F-SS Servo Motor Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy