We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC243004

UNI/O BUS PARASITIC POWER DEMO BOARD

Overview

This product is no longer available for sale.
The UNI/O® Bus Parasitic Power Demo Board is designed to illustrate how a standard half-wave rectifier and capacitor circuit can be used to parasitically extract power for a UNI/O device from the SCIO signal as described in application note, AN1213 “Powering a UNI/O® Bus Device Through SCIO”. This reduces the number of connections necessary for adding a UNI/O device to your application down to two: SCIO and Vss.

The board is designed to interface with MPLAB® Serial Memory Starter Kit, but the included test points allow you to interface the board with any application through the use of test leads (not included).

11AA160, 16 Kbit UNI/O Serial EEPROM, featuring 1.8V to 5.5V operation
● Schottky diode and 4.7 µF capacitor for extracting power parasitically
● Test points for application or oscilloscope connections
● Headers for interfacing with standard .300”-wide DIP sockets

The board is designed to interface with MPLAB® Serial Memory Starter Kit, but the included test points allow you to interface the board with any application through the use of test leads (not included).

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy