We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164142

CONSUMER-BAND BPSK 7.2 KBPS POWER-LINE SOFT-MODEM PICTAIL PLUS DAUGHTER BOARD


  • Operates on 5V and 9V power supply
  • Modulation and demodulation in software
  • Software selectable baud rates: 1200, 2400, 3600, 4800, 5400 and 7200
  • Variable transmit power level setting
  • Compatible with 220V/50 Hz and 110V/60 Hz power-lines, or any AC line ranging from 0-220VAC at 50 or 60Hz

Overview


The Power-Line Modem (PLM) PICtail™ Plus Daughter Board provides communication over power-lines using a Binary Phase Shift Keying (BPSK) modulation scheme. These boards interface to the popular Explorer 16 Development Board and operate in the CENELEC C consumer frequency band at a carrier frequency of 129.6 kHz. The software modem runs on the dsPIC33F Digital Signal Controller (DSC) and utilizes an Analog Front End (AFE) to interface to the AC power mains.

Each of the communication nodes utilizes a high voltage (HV) adapter cable that connects the Consumer-Band BPSK-Based 7.2 Kbps Power-Line Soft-Modem to the AC mains. The HV adapter cable incorporates the circuitry required to provide the noise-filtering and isolation from the power-line.

System Requirements

Required development tools:

Documentation


Title
Document Id
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail User's Guide Download 20dca161-1f8d-41b5-9dfa-5f69b1f29226
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Infosheet Download d4a0d4fa-ed89-44ec-9838-3d2d12db64ce

Software


Title
Date
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Template Download 12 Oct 2011
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Ping Pong Demo Download 12 Oct 2011
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Sensor Demo Download 12 Oct 2011
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Pipe Demo Download 12 Oct 2011
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Stream Demo Download 12 Oct 2011
Consumer-band BPSK-based 7.2kbps Powerline Softmodem PICtail Plus Talk Demo Download 12 Oct 2011

Additional Resources


Getting Started

To get started, two Explorer 16 boards with dsPIC33FJ256GP710A devices and two 9V power supplies are required for point to point communication. The Power-Line Modem (PLM) PICtail Plus Daughter Boards allow insertion into the Explorer 16 development boards in only one orientation. The demonstration software provides all of the source code required to implement power-line communication. In addition, there are also five different demos with example source code. Two Consumer-Band BPSK-based 7.2 Kbps Power-Line Soft-Modems are included in this kit. Explorer 16 boards can be purchased separately.