We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164120

PICTAIL SIGNAL ANALYSIS DAUGHTER BOARD

Overview

The Signal Analysis PICtail™ Daughter Board works as an extension to the PICkit™ 1 Flash Starter Kit. When combined with PICkit 1 firmware version 2.0.0 or later and the signal-analysis PC program, the Signal Analysis PICtail Daughter Board can perform signal-analysis capabilities such as: real-time strip chart, oscilloscope, Fast Fourier Transformation (FFT), histogram and programming. The Signal Analysis PICtail Daughter Board comes populated with a PIC16F684 and two 25LC640 SPI™ compatible serial EEPROM memory devices.

Downloads:

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AN1247 - Communication Device Class (CDC) Host Legacy Collaterals Download
PICkit™ Signal Analysis v2.20 Miscellaneous Download
Signal Analysis Board Firmware Software Libraries and Firmware Download
Signal Analysis PICtail™ Daughter Board User's Guide User Guide Download