We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL015

TDGL015 - CHIPKIT PGM PROGRAMMER/DEBUGGER


  • Supports Microchip`s 3.3V devices only
  • Intended for use with the chipKIT Max32™, Uno32™, uC32™, and the Cerebot MX3cK
  • Includes USB A-Mini B cable and a right-angle 6 pin header

Overview


The chipKIT™ PGM by Digilent (410-242) is a simple, low-cost module that supports in-system programming and debugging of applications written for PIC® MCU-based microcontroller boards such as the chipKIT™ and Cerebot boards. The chipKIT PGM is designed to work with the MPLAB® v8 and MPLAB® X IDE. This allows the chipKIT boards, for example, to be used as a more traditional microcontroller development platform.