We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW100300

SW100300 - MPLAB X IDE PRO PLUGIN - REMOTE USB DEBUGGING


  • Remote debug with (MPLAB® ICD 4, MPLAB PICkit™ 4 and MPLAB Snap

Overview


This plugin is no longer supported in MPLAB X IDE. If you would like remote debugging capability, please see the MPLAB ICE 4 In-Circuit Emulator, Programmer and Debugger. 

Ever wanted to debug a target from another room, or even another country? Now you can. The MPLAB® X IDE Remote USB Debugging plug-in enables all of Microchip’s debugging tools ((MPLAB® ICD 4, MPLAB PICkit™ 4 and MPLAB Snap) to be used from a remote, Ethernet-connected location. Set up is simple -- connect your debug tool to your remote system (which must have wired or wireless Ethernet), run the MPLAB remote server, enable a remote connection through the plugin menu on your host laptop or PC that is running MPLAB X IDE, and go.

The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. Once the plug-in is installed, see the MPLAB X IDE Help menu, Help Contents, for additional documentation.

Note: This plug-in requires MPLAB X IDE version 3.40 and later.

Package Contents

Download Only

System Requirements

MPLAB® X IDE v3.40 or later.