We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PS7051

PS705X BATTERY MANAGER MODULE


  • PS700 tested, fully populated modules
  • Works with 1- or 2-cell series Li-Ion / Poly configurations
  • Performs accurate capacity accummulation
  • High accuracy measurement of charge/discharge current, voltage, and temperature with on-chip 16-bit integrating A/D

Overview


This product is no longer available for sale.

The PS7070 evaluation board is Not Recommended for New Designs.

It is a complete smart battery controller subsystem based on the Microchip PS700 battery monitor. The board is designed to operate with a battery pack consisting of one (1) or two (2) series connected Lithium cells. The board includes the Microchip PS700 battery monitor IC in a socket, a 20 mOhm sense resistor and an overvoltage protection circuit. The EV kit also includes the PS051 PowerInfo 2 Configuration Interface and PS070 PowerMate Software.

Package Contents

N/A

Documentation


Title
Document Id
PS7051/7052 PS700 Battery Monitor and Safety Module Download 27d17bde-c161-4eae-97c8-35f3bffc5564
PS070, PowerMate Development Software Data Sheet Download 61091ef5-515b-4056-8cc5-c02fd9aa4900