We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70224EVB

PD WITH PD70210 PD70224


  • Featuring PD70210 and PD70224
  • PD70210 IEEE 802.3af/at/Dual-AT/POH standard compliant
  • PD70224 IEEE 802.3af/at/bt/Dual-AT/POH standard compliant
  • 95W Max power
  • Designed to support data and spare current using a single PD70210 device
  • Data and Power in RJ45 connector
  • Output voltage connector
  • On board Power Good LED indicator
  • On board LED indicators: 2,3,4 and 6-events
  • Evaluation Board working temperature: 0°C to +70°C
  • RoHS compliant

Overview


PD70224EVB evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on PD70224 and PD70210 devices. The board uses a single PD device, PD70210ILD, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. The EVB supports a standard Twin HDBaseT interface and compatible to IEEE802.3AT Type 2 interface. PD70210ILD has a power good signal pin.

Documentation


Title
Document Id
PD70224EVB Design Files Download bafa5336-b380-4d2b-865a-865f4a49064d
PD70224 and PD70210/A User Guide Download 0855ac9c-ae5a-4d83-a008-58d3f31e4c05