The PD70211EVB72FW-12 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the detection, class, and power supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
To view this video, please click manage cookies below and accept functional cookies.