We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70101EVB6F

PD WITH PD70101 5V 1.2A, FB

Overview

The PD70101EVB6F evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
  • Featuring PD70101
  • IEEE 802.3af/at standard compliant 6W - 5V / 1.2A output voltage / current
  • Flyback topology
  • Designed to support one PD-chip application (2-pairs)
  • Two RJ45 connectors (data and power in, data out)
  • Optional wall adapter – DC in connector
  • Output voltage connector
  • On board LED indicator
  • Pulse transformers and common mode chocks
  • Evaluation board working temperature: 0°C to +70°C
  • RoHS compliant
  • Optional standby circuitry
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD70101EVB6F Design Files Board Design Files Download
PD70101EVB3F/6F/15F5/15F12 User Guide User Guide Download